IESNA:LM-63-2002
[TEST]P1302653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1424
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1262.7 1259.2 1248.1 1230.5 1208.3 1186.1 1165 1148.7 1134 1122.3
1111.8 1103 1094.9 1086.7 1079.1 1070.9 1060.9 1050.4 1037.5 1021.7
1004.2 984.9 965.6 946.9 928.8 913 901.8 893.1 886.1 877.9
866.2 849.2 825.2 811.8 793.7 758 713.5 664.4 608.8 583.1
548 485.4 431.6 298.9 188.3 101.2 24 2.9 1.8 1.8
1.2 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0
0 0 0
